目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Control handle GN 112.1-80-S8
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
GN 112.1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{winco/1_0_operating_parts/1_3/cranked_handles/gn112_1/gn112_1.prj},{NB=Zustellkurbel GN 112.1-80-S8},{PARTNUMBER=GN 112.1-80-S8},{ITEMID=8SF24},{L1=80},{D=S8},{DX=8.000},{B=18},{H1=21},{H2=12.5},{H3=52.5},{L2=31.0},{T=12},{DURCHM=21},{L3=50.0},{D3=10.000},{WEIGHT=0.1700},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 112.1 - Control handles
Bill of material
Control handle GN 112.1-80-S8
PARTNUMBER
WINCO PARTNUMBER
GN 112.1-80-S8
GN 112.1-80-S8
L1
Length
80
80
mm
D
H7 bore plain blind bore (S)
S8
S8
B
18
18
mm
H1
21
21
mm
H2
12.5
12.5
mm
H3
~
52.5
52.5
mm
L2
31.0
31.0
mm
T
12
12
mm
DURCHM
Cylindrical handle
21
21
mm
WEIGHT
Weight
0.1700
0.1700
kg
CTN
US-Customs Tariff Number
8487900080
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails