4.074 P - 200.013.002
Winkel
WINKEL Bearings (CAD)
WINKEL Bearings, Oilamid insert (PR)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{winkel/kombirollen/kombirollen_mit_oilamid_einsatz/kr_p.prj},{NB=4.074 P - 200.013.002 (- S-4.074 P-0)},{TYP=4.074 P},{ARTNR=200.013.002},{TYP1=4074P},{D=78.1},{T=54},{D1=40},{HX=50.5},{H1X=39.5},{B=23.0},{AX=7.0},{S=40},{R=4},{W=0.0},{D8=8.7},{D15=20.0},{D16=52.0},{D39=24.0},{V=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Winkel
Description
KR-P-SC - Combined Bearings with Oilamid insert - Axial Bearing adjustable by shims
Bill of material
4.074 P - 200.013.002
TYP
Typ
4.074 P
4.074 P
ARTNR
article no.
200.013.002
200.013.002
D
78.1
78.1
mm
T
54
54
mm
D1
-0.05
40
40
mm
H
50.5
50.5
mm
H1
39.5
39.5
mm
B
23.0
23.0
mm
A
7.0
7.0
mm
S
40
40
mm
R
4
4
mm
W
washer
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm
without washer
washer 0.5 mm
washer 1 mm
washer 1.5 mm
washer 2 mm