目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2622 513G KS0L
Wippermann
Roller chains type series GL (straight plates)
Duplex roller chains type series GL (European type)
Chains
Triathlon KS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{wippermann/rollenketten_gerade_laschen/zweifach_rollenketten_gl_eu/ketten/triathlon_ks/zweifach_rollenketten_gl_eu_asmtab.prj},{NB=2622 513G KS0L},{CNSORDERNO=2622 513G KS0L},{INFO=PDF Katalog},{AUS=Triathlon KS},{WIP=12 B-2 TR KS GL},{ISO=12 B-2},{AUSX=TK},{VER=7},{P=19.050},{E=19.46},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{G=15.5},{L2=42.2},{K=4.6},{F=1.79},{FBWIPP=63.0},{FBISO=-},{CNSMASSEXACT=2.62},{VG=11,12},{SA=1.80},{SZ=1.8},{ECLASS=23-17-04-04},{SI=1.9},{PPATH=../assemblies/zweifach_rollenketten_gl_eu_asmtpl.prj},{AUSVIS=Triathlon KS},{ZTNR=73151190}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Wippermann
Description
Duplex roller chains type series GL (straight plates) - Duplex roller chains type series GL (straight plates, European type)
Bill of material
2622 513G KS0L
CNSORDERNO
Article number
2622 513G KS0L
2622 513G KS0L
INFO
PDF Catalog
PDF Catalog
AUS
Version
Triathlon KS
WIP
Wip
12 B-2 TR KS GL
12 B-2 TR KS GL
ISO
12 B-2
12 B-2
P
Pitch
19.050
19.050
mm
E
Transverse pitch
19.46
19.46
mm
B1
Inner width min.
11.68
11.68
mm
B2
Inner link width max.
15.62
15.62
mm
B3
Outer plate width min.
15.75
15.75
mm
D1
Roller Ø max.
12.07
12.07
mm
D2
Pin Ø max.
5.72
5.72
mm
G
Plate height max.
15.5
15.5
mm
L2
Width over pin max.
42.2
42.2
mm
K
Projection over connecting link max.
4.6
4.6
mm
F
Bearing area
1.79
1.79
cm2
FBWIPP
Breaking load Wip min.
63.0
63.0
kN
FBISO
Breaking load ISO min.
-
kN
CNSMASSEXACT
Weight
2.62
2.62
kg/m
VG
Connecting links
11,12
11,12
ECLASS
eClass No.
23-17-04-04
ZTNR
Customs Tariff No.
73151190