B15-52
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j44.prj},{NB=B15-52},{PN=B15-52},{DES=Thermoplastic Bearing},{CN=Master Inch/Metric Catalog},{CP=J44},{MAT=Thermoplastic},{BS=Sleeve Style},{D=1/2},{D1=0.5000},{OD=5/8},{OD1=0.6250},{B=1},{B1=1.0000},{C=MIN},{E=MIN},{IDMAX=0.5047},{IDMIN=0.5020},{HBMAX=0.6260},{HBMIN=0.6250},{SSMAX=0.5000},{SSMIN=0.4990},{Z=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
Company
WMBerg
Description
B15 & B16 - Thermoplastic Bearing
Bill of material
B15-52
PN
Product No.
B15-52
B15-52
DES
Description
Thermoplastic Bearing
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Thermoplastic
BS
Bearing Style
Sleeve Style
Sleeve Style
D
Bore Diameter d
1/2
1/2
Inch
OD
Outside Diameter D
5/8
5/8
Inch
B
Bearing Length
1
1
Inch
C
Flanged Diameter
Inch
E
Flanged Thickness E (+.0000/-.0055)
Inch
IDMAX
Max. Inside Diameter After Press Fit
0.5047
0.5047
Inch
IDMIN
Min. Inside Diameter After Press Fit
0.5020
0.5020
Inch
HBMAX
Max. Housing Bore
0.6260
0.6260
Inch
HBMIN
Min. Housing Bore
0.6250
0.6250
Inch
SSMAX
Max. Shaft Size
0.5000
0.5000
Inch
SSMIN
Min. Shaft Size
0.4990
0.4990
Inch