RJS-10(0)
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j49.prj},{NB=RJS-10(0)},{PN=RJS-10},{DES=Spherical Bearing},{CN=Master Inch/Metric Catalog},{CP=J49},{B=0.6250},{D=1.1875},{W=0.625},{H=0.500},{O=0.739},{BD=0.968},{A=8.0},{RSL=30.500},{MB=440 C - R/C 55-62},{MR=TEFLON FABRIC PERMANENTLY BONDED TO RACE I.D.},{HO=410 - RC 23-25},{TYP=1.0000},{ROT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
WMBerg
Description
RJS & RJC - Spherical Bearings - 3/16" to 5/8" Bore Stainless Steel, Teflon Lining, Self-Lubricating or Carbon Steel with Brass Insert
Bill of material
RJS-10(0)
PN
Product No.
RJS-10
RJS-10
DES
Description
Spherical Bearing
CN
Catalog Name
Master Inch/Metric Catalog
B
Bore Diameter B (+.0000/-.0005)
0.6250
0.6250
Inch
D
Outside Diameter D (+.0000/-.0005)
1.1875
1.1875
Inch
W
Outer Ring Width W (+.000/-.002)-St Steel (+.000/-.005)-Carbon Steel
0.625
0.625
Inch
H
Width H (±.005)
0.500
0.500
Inch
O
Flat Diameter Ref.
0.739
0.739
Inch
BD
Ball Diameter Ref.
0.968
0.968
Inch
A
Angle
8.0
8.0
°
RSL
Radial Static Load Limit
30.500
30.500
Lbs.
MB
Ball Material
440 C - R/C 55-62
440 C - R/C 55-62
MR
Race Material
TEFLON FABRIC PERMANENTLY BONDED TO RACE I.D.
TEFLON FABRIC PERMANENTLY BONDED TO RACE I.D.
HO
Housing Material
410 - RC 23-25
410 - RC 23-25
ROT
Angle
°