SKGLI-06
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j52.prj},{NB=SKGLI-06},{PN=SKGLI-06},{DES=Spherical Bearing},{CN=Master Inch/Metric Catalog},{CP=J52},{MAT=Thermoplastic},{D1=0.3750},{D2=0.8125},{DN=0.504},{DK=0.718},{B=0.500},{C=0.312}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
WMBerg
Description
SKGLI - Thermoplastic Spherical Bearings
Bill of material
SKGLI-06
PN
Product No.
SKGLI-06
SKGLI-06
DES
Description
Spherical Bearing
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Thermoplastic
D1
Bore Diameter Ød1
0.3750
0.3750
Inch
D2
Outside Diameter Ød2
0.8125
0.8125
Inch
DN
Diameter dn
0.504
0.504
Inch
DK
Ball Outside Diameter Ref. dk
0.718
0.718
Inch
B
Outer Ring Width
0.500
0.500
Inch
C
Width
0.312
0.312
Inch