SCL-3
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Clamps and Collars
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/clamps_and_collars/j11.prj},{NB=SCL-3},{PN=SCL-3},{DES=Squeeze Clamp},{CN=Master Inch/Metric Catalog},{CP=J11},{MAT=Stainless Steel/ Bronze},{B=0.312},{A=0.1250},{W=0.250},{C=3/4},{C1=0.7500},{SS=5/16},{ID=.2405-1/4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
SCL-1 - Squeeze Clamp - 3/16" to 1/2" Shaft Size
Bill of material
SCL-3
PN
Product No.
SCL-3
SCL-3
DES
Description
Squeeze Clamp
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel/ Bronze
B
Inside Diameter ØB
0.312
0.312
Inch
A
Thickness
0.1250
0.1250
Inch
W
Thickness
0.250
0.250
Inch
C
Hex Size
3/4
3/4
Inch
SS
Ref. Shaft Size
5/16
5/16
ID
Split Hub
.2405-1/4
.2405-1/4