COS86A-3
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h10.prj},{NB=COS86A-3},{PN=COS86A-3},{DES=Single Beamed Coupling},{CN=Master Inch/Metric Catalog},{CP=H10},{MAT=Aluminum},{HS=clamp style},{A=1.000},{B=1.000},{OD=2.25},{L=5.13},{H=1.26},{MT=100.0},{AM=5},{PO=0.010},{PSTOL=0.0010},{TYP=2.0000},{NDM=0.4375}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 50
HELP_VARIABLE
Company
WMBerg
Description
COS78A to COS87A - Single Beamed Couplings
Bill of material
COS86A-3
PN
Product No.
COS86A-3
COS86A-3
DES
Description
Single Beamed Coupling
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum
HS
Hub Style
clamp style
clamp style
A
Bore ØA (+.002/-.000)
1.000
1.000
Inch
B
Bore ØB (+.002/-.000)
1.000
1.000
Inch
OD
Outside Diameter
2.25
2.25
Inch
L
Overall Length
5.13
5.13
Inch
H
Width
1.26
1.26
Inch
MT
Maximum Torque
100.0
100.0
LB. IN.
AM
Angular Offset
5
°
PO
Parallel Offset
0.010
Inch