您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
CC1-14
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h14_a.prj},{NB=CC1-14},{PN=CC1-14},{DES=Neo-Flex Coupling, Pin Hub Style},{CN=Master Inch/Metric Catalog},{CP=H14},{MAT=303 Stainless Steel Hub with Polyurethane Body},{A=0.2498},{H=5/8},{D=1-1/8},{L=1-9/16},{T=15/16},{H1=0.6250},{L1=1.5625},{D1=1.1250},{T1=0.9375}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
WMBerg
Description
CC1 - Neo-Flex Coupling - .1873 to .4998 Bore Temperature Range -65° to -180° F - Polyurethane with 303 Stainless Steel Hubs Pin Hub Style
Bill of material
CC1-14
PN
Product No.
CC1-14
CC1-14
DES
Description
Neo-Flex Coupling, Pin Hub Style
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel Hub with Polyurethane Body
A
Bore
0.2498
0.2498
Inch
H
Hub Diameter
5/8
5/8
Inch
D
Outside Diameter
1-1/8
1-1/8
Inch
L
Overall Length
1-9/16
1-9/16
Inch
T
Length
15/16
15/16
Inch