CC2-5
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h14_b.prj},{NB=CC2-5},{PN=CC2-5},{DES=Neo-Flex Coupling, Clamp Hub S},{CN=Master Inch/Metric Catalog},{CP=H14},{MAT=308 Stainless Steel Hub with Polyurethane Body},{A=0.3123},{H=3/8},{D=1-1/8},{L=1-1/4},{T=7/8},{H1=0.3750},{L1=1.2500},{D1=1.1250},{T1=0.8750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
CC2 - Neo-Flex Coupling - .1873 to .4998 Bore Temperature Range -65° to -180° F - Polyurethane with 303 Stainless Steel Hubs Clamp Hub Style
Bill of material
CC2-5
PN
Product No.
CC2-5
CC2-5
DES
Description
Neo-Flex Coupling, Clamp Hub S
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
308 Stainless Steel Hub with Polyurethane Body
A
Bore
0.3123
0.3123
Inch
H
Hub Diameter
3/8
3/8
Inch
D
Outside Diameter
1-1/8
1-1/8
Inch
L
Overall Length
1-1/4
1-1/4
Inch
T
Length
7/8
7/8
Inch