CO28-5
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h24.prj},{NB=CO28-5},{PN=CO28-5},{DES=Universal Lateral Coupling},{CN=Master Inch/Metric Catalog},{CP=H24},{B1=0.3125},{B2=0.3125},{D=1.00},{E=0.31},{L=1.00},{MT=222},{OD=1-1/16},{HMAT=Tarnish Resistant Brass},{AM=5},{PO=0.025},{A1=1.0625},{INFO=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
WMBerg
Description
CO27 to CO29 - Universal Lateral Couplings - .1200 to .5000 Bore - Clamp Style
Bill of material
CO28-5
PN
Product No.
CO28-5
CO28-5
DES
Description
Universal Lateral Coupling
CN
Catalog Name
Master Inch/Metric Catalog
B1
Bore B1 (+.002/-.000)
0.3125
0.3125
Inch
B2
Bore B2 (+.002/-.000)
0.3125
0.3125
Inch
D
Hub Diameter
1.00
1.00
Inch
E
Length
0.31
0.31
Inch
L
Overall Length
1.00
1.00
Inch
MT
Maximum Working Torque
222
222
OZ.IN.
OD
Outside Diameter
1-1/16
1-1/16
Inch
HMAT
Hub Material
Tarnish Resistant Brass
Tarnish Resistant Brass
AM
Max. Angular Misalignment
5
5
°
PO
Max. Parallel Misalignment
0.025
0.025
Inch