JTT2X40-3
WMBerg
INCH
Couplings and Clutches
Slip Couplings, Clutches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/slip_couplings_clutches/h43.prj},{NB=JTT2X40-3},{PN=JTT2X40-3},{DES=Torque Limiter},{CN=Master Inch/Metric Catalog},{CP=H43},{C=0.750},{F=0.750},{A=2.500},{D=1.805},{G=1.625},{I=0.455},{J=1.500},{K=2.950},{L=1.000},{TOR=40},{B=1.500},{E=1.110},{HM=0.312}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
WMBerg
Description
JTT2X - Torque Limiters
Bill of material
JTT2X40-3
PN
Product No.
JTT2X40-3
JTT2X40-3
DES
Description
Torque Limiter
CN
Catalog Name
Master Inch/Metric Catalog
C
Shaft Diameter
0.750
0.750
Inch
F
Shaft Diameter
0.750
0.750
Inch
A
Outside Diameter Ref.
2.500
Inch
D
Length
1.805
Inch
G
Hub Diameter
1.625
Inch
I
Length Ref.
0.455
Inch
J
Length
1.500
Inch
K
Length Ref.
2.950
Inch
L
Length
1.000
Inch
TOR
Torque
40
40
IN.LBS.
B
Hub Diameter
1.500
Inch
E
Length
1.110
Inch
HM
Distance
0.312
Inch