P64A26-264 (1)
WMBerg
INCH
Gears
Precision Spur Gears
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/gears/precision_spur_gears/b50.prj},{NB=P64A26-264_(1)},{PN=P64A26-264},{LOD=1},{DES=PIN HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B51},{MAT=2024T4 Aluminum Anodized},{DP=64},{PA=20},{N=264},{N1=248.0000},{LOD1=1,'Low',2,'High'},{PD=4.1250},{OD=4.156},{B=0.2498},{FW=1/8},{FW1=0.1250},{SL=1/4},{HD=0.5000},{PSTOL=0.0010},{B1=0.5000},{B2=0.1250},{H=0.3750},{MM=0.0208}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 111
HELP_VARIABLE
Company
WMBerg
Description
P64A26 & P64S26 - Precision Spur Gears - 64 Pitch - 1/4" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P64A26-264_(1)
PN
Product No.
P64A26-264
P64A26-264
LOD
Level of Details
Low
High
Low
High
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
2024T4 Aluminum Anodized
2024T4 Aluminum Anodized
DP
Diametrical Pitch
64
PA
Pressure Angle
20
°
N
Number of Teeth
264
264
PD
Pitch Diameter
4.1250
4.1250
Inch
OD
Outside Diameter
4.156
4.156
Inch
B
Bore
0.2498
Inch
FW
Face Width
1/8
Inch