PC6-7
WMBerg
INCH
Hardware and Fasteners
Fasteners
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/fasteners/f33_2.prj},{NB=PC6-7},{PN=PC6-7},{DES=SWIVEL SET WASHER, MALE},{CN=Master Inch/Metric Catalog},{CP=F33},{MAT=303 Stainless Steel},{SS=3/8},{D=5/8},{B=0.386},{T=1/4},{AH=25/64},{D1=0.6250},{B1=0.3860},{T1=0.2500},{TYP=1.0000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
WMBerg
Description
PC6 & PC7 - Swivel Washer - #4 to 3/8" Screw Size - 303 Stainless Steel Machined
Bill of material
PC6-7
PN
Product No.
PC6-7
PC6-7
DES
Description
SWIVEL SET WASHER, MALE
SWIVEL SET WASHER, MALE
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
SS
Screw Size
3/8
3/8
Inch
D
Outside Diameter
5/8
5/8
Inch
B
Inside Diameter
0.386
0.386
Inch
T
Thickness
1/4
1/4
Inch
AH
Assembled Height
25/64
25/64
Inch