您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
Y18-S8-A8
WMBerg
INCH
Hardware and Fasteners
Fasteners
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/fasteners/f8.prj},{NB=Y18-S8-A8},{PN=Y18-S8-A8},{DES=Integral Seal Screws},{CN=Master Inch/Metric Catalog},{CP=F8},{TS=#8-32},{L=1/2},{A=0.097},{B=0.323},{HMIN=0.173},{HMAX=0.179},{NDM=0.1640},{KDM=0.1259},{L1=0.5000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
WMBerg
Description
Y18 - Integral Seal Screws - #2-56 to 1/4-20 Thread Slotted Pan Head
Bill of material
Y18-S8-A8
PN
Product No.
Y18-S8-A8
Y18-S8-A8
DES
Description
Integral Seal Screws
CN
Catalog Name
Master Inch/Metric Catalog
TS
Thred Size
#8-32
#8-32
L
Length
1/2
1/2
Inch
A
Height
0.097
0.097
Inch
B
Diameter
0.323
0.323
Inch
HMIN
Min. Clearance Hole
0.173
0.173
Inch
HMAX
Max. Clearance Hole
0.179
0.179
Inch