LMB-3-W
WMBerg
INCH
Linear Components
Linear Bearings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_bearings/e43.prj},{NB=LMB-3-W},{PN=LMB-3-W},{DES=Linear Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=E43},{MAT=Chrome Steel},{B=.5000-.0005},{B1=0.5000},{D=.8750-.0004},{D1=0.8750},{L=1.250},{R=0.871},{W=0.046},{G=0.821},{SD=0.4990},{USS=LMS-8-*},{RHN=0.8750},{RHP=0.8740},{LR=102},{RW=U-W3},{RRS=Q2-87-CP},{INFO=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
WMBerg
Description
LMB-W - Linear Ball Bearings - 1/4" to 1 1/2" Shaft Size Chrome Steel
Bill of material
LMB-3-W
PN
Product No.
LMB-3-W
LMB-3-W
DES
Description
Linear Ball Bearing
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Chrome Steel
B
Working Bore
.5000-.0005
.5000-.0005
Inch
D
Outside Diameter
.8750-.0004
.8750-.0004
Inch
L
Overall Length
1.250
1.250
Inch
R
Length R (±.015)
0.871
0.871
Inch
W
Width W (+.005/-.000)
0.046
0.046
Inch
G
Diameter G (+.005/-.000)
0.821
0.821
Inch
SD
Maximum Shaft Diameter
0.4990
0.4990
Inch
USS
Use Shaft Series
LMS-8-*
LMS-8-*
RHN
Recommended Housing Normal (+.0005)
0.8750
0.8750
Inch
RHP
Recommended Housing Press (+.0005)
0.8740
0.8740
Inch
LR
Rated Rolling Load
102
102
lbs
RW
Replacement Wipers (2) ReqŽd
U-W3
U-W3
RRS
Retainer Ring Stock No.
Q2-87-CP
Q2-87-CP