您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
LCA-10
WMBerg
INCH
Linear Components
Linear Clutch
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_clutch/e8.prj},{NB=LCA-10},{PN=LCA-10},{DES=Linear Clutch},{CN=Master Inch/Metric Catalog},{CP=E8},{SD=1/2},{LEAD=0.200},{TR=60},{A=2\"},{B=2-1/2},{C=3-3/8},{D=1-1/4},{E=2-9/16},{THREAD=1/4-20NC-2B},{STYLE=A},{A1=2.0000},{B1=2.5000},{C1=3.3750},{D1=1.2500},{E1=2.5625},{NDM=0.2489},{NDM1=0.2500},{KDM=0.1894},{INFO=Infotext},{TYP=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
WMBerg
Description
LCA - Linear Clutch -For 3/8" to 1" Threadless Shafts - Aluminum Housing Steel Ball Bearings and Screws
Bill of material
LCA-10
PN
Product No.
LCA-10
LCA-10
DES
Description
Linear Clutch
CN
Catalog Name
Master Inch/Metric Catalog
SD
Shaft Diameter
1/2
1/2
Inch
LEAD
Lead
0.200
0.200
Inch
TR
Thrust Rating
60
60
LBS
A
Width
2"
2"
Inch
B
Width
2-1/2
2-1/2
Inch
C
Width
3-3/8
3-3/8
Inch
D
Distance
1-1/4
1-1/4
Inch
E
Avg. Ht. At Rated Thrust
2-9/16
2-9/16
Inch
THREAD
Thread
1/4-20NC-2B
1/4-20NC-2B
STYLE
Style
A
A