LMH-16
WMBerg
INCH
Linear Components
Linear Rails, Shaft Suports, Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_rails_shaft_suports_pillow_blocks/e65_2.prj},{NB=LMH-16},{PN=LMH-16},{DES=Shaft Hanger},{CN=Master Inch/Metric Catalog},{CP=E65},{MAT=Cast Aluminum Black Anodized},{SD=1\"},{A=1.500},{G=3/8},{G1=0.3750},{B=3-1/4},{T=1\"},{H=1-3/4},{J=1/4},{C=2-9/16},{E=2-1/2},{SD1=1.0000},{B1=3.2500},{T1=1.0000},{H1=1.7500},{NDM=0.2500},{C1=2.5625},{E1=2.5000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
LMH-13 to LMH-20 - Shaft Hanger - 1/2" to 1 1/2" Shaft Diameter - Cast Aluminum Black Anodized
Bill of material
LMH-16
PN
Product No.
LMH-16
LMH-16
DES
Description
Shaft Hanger
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Cast Aluminum Black Anodized
SD
Shaft Diameter
1"
1"
Inch
A
Height
1.500
1.500
Inch
G
Width
3/8
3/8
Inch
B
Width
3-1/4
3-1/4
Inch
T
Width
1"
1"
Inch
H
Width
1-3/4
1-3/4
Inch
J
Screw
1/4
1/4
C
Overall Length
2-9/16
2-9/16
Inch
E
Distance
2-1/2
2-1/2
Inch