LRSD-20 (0)
WMBerg
INCH
Linear Components
Linear Slides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_slides/e12.prj},{NB=LRSD-20 (0)},{PN=LRSD-20},{DES=ROLLER SLIDES},{CN=Master Inch/Metric Catalog},{CP=E12},{MAT=Aluminum Black Anodized},{TR=2.00},{T=0},{A=0.620},{B=1.500},{C=3.000},{E=2.500},{G=2.375},{H=0.625},{J=#6-32},{K=#6-32},{LR=180},{NDM=0.1380},{KDM=0.1040},{PSTOL=0.0010},{NN=2.0000},{NN1=2.3750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
WMBerg
Description
LRS - Linear Crossed Roller Slides - Aluminum Black Anodized
Bill of material
LRSD-20 (0)
PN
Product No.
LRSD-20
LRSD-20
DES
Description
ROLLER SLIDES
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Black Anodized
TR
Travel
2.00
2.00
Inch
T
Travel
Inch
A
Height
0.620
0.620
Inch
B
Width
1.500
1.500
Inch
C
Length
3.000
3.000
Inch
E
Base Mounting Hole Length
2.500
2.500
Inch
G
Carriage Mounting Hole Length
2.375
2.375
Inch
H
Carriage Mounting Hole Width
0.625
0.625
Inch
J
Screw
#6-32
#6-32
Inch
K
Screw
#6-32
#6-32
Inch
LR
Load Rating
180
180
lbs