LRDD-10 (0)
WMBerg
INCH
Linear Components
Linear Slides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/linear_slides/e13.prj},{NB=LRDD-10 (0)},{PN=LRDD-10},{DES=Rack Driven Ball Slides},{CN=Master Inch/Metric Catalog},{CP=E13},{MT=1.0},{T=0},{A=1.00},{B=2.62},{C=2.62},{E=2.125},{G=2.125},{H=1.250},{J=#10},{K=#10-32},{P=1.093},{F=0.230},{LR=40},{DP=1/10},{PA=20},{H1=0.475},{P1=0.4432},{Z=25},{NDM=0.1900},{KDM=0.1560},{DX=0.1900},{PSTOL=0.0010},{NN=2.0000},{NN1=2.1250},{CP1=0.1000},{WD=0.0720},{ADD=0.0318}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
WMBerg
Description
LRD - Rack Driven Ball Slides
Bill of material
LRDD-10 (0)
PN
Product No.
LRDD-10
LRDD-10
DES
Description
Rack Driven Ball Slides
CN
Catalog Name
Master Inch/Metric Catalog
MT
Max. Travel
1.0
1.0
Inch
T
Travel
Inch
A
Overall Height
1.00
1.00
Inch
B
Width
2.62
2.62
Inch
C
Overall Length
2.62
2.62
Inch
E
Base Mounting Hole Length
2.125
2.125
Inch
G
Carriage Mounting Hole Length
2.125
2.125
Inch
H
Carriage Mounting Hole Width
1.250
1.250
Inch
J
Screw
#10
#10
Inch
K
Screw
#10-32
#10-32
Inch
P
Height
1.093
1.093
Inch
F
Width
0.230
Inch
LR
Load Rating
40
40
lbf
DP
Diametral Pitch
1/10
1/10