LR2-08 (0 1)
WMBerg
INCH
Linear Components
Ultra Precision Slides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/ultra_precision_slides/e16.prj},{NB=LR2-08 (0_1)},{PN=LR2-08},{DES=Rail Sets},{CN=Master Inch/Metric Catalog},{CP=E16},{MAT=Infotext},{TM=3.95},{T=0},{TC=1},{A=0.591},{B=1.217},{C=7.875},{D=0.984},{E=1.969},{F=0.544},{G=0.239},{H=0.120},{I=1/4-28},{J=#10},{K=0.200},{L=0.375},{N=4},{LR=1440},{NDM=0.2500},{KDM=0.2110},{DX=0.2055},{PSTOL=0.0010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
WMBerg
Description
LR - Cross Roller Bearings Rail Sets - Ultra Precision
Bill of material
LR2-08 (0_1)
PN
Product No.
LR2-08
LR2-08
DES
Description
Rail Sets
CN
Catalog Name
Master Inch/Metric Catalog
TM
Travel Max.
3.95
3.95
Inch
T
Travel
Inch
TC
Tapped hole or clearence hole for screw
Tapped hole
Clearence hole
Tapped hole
Clearence hole
A
Height
0.591
0.591
Inch
B
Width
1.217
1.217
Inch
C
Length
7.875
7.875
Inch
D
Length
0.984
0.984
Inch
E
Length
1.969
1.969
Inch
F
Width
0.544
0.544
Inch
G
Width
0.239
0.239
Inch
H
Width
0.120
0.120
Inch
I
Taped Hole for Screw
1/4-28
1/4-28
Inch
J
Clearence Hole for Screw
#10
#10
Inch
K
Height
0.200
0.200
Inch
L
Diameter
0.375
0.375
Inch
N
Places
4
4
LR
Load Rating
1440
1440
lbs