LVH-11 (0 1)
WMBerg
INCH
Linear Components
Ultra Precision Slides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/linear_components/ultra_precision_slides/e20.prj},{NB=LVH-11 (0_1)},{PN=LVH-11},{DES=Rail Sets},{CN=Master Inch/Metric Catalog},{CP=E20},{TR=11.00},{T=0},{TC=1},{LR=2160},{C=11.811},{A=0.749},{B=2.991},{D=0.984},{E=1.968},{F=0.007},{G=1.968},{H=3.937},{N=6},{N1=3},{MAT=Infotext},{NDM=0.2500},{KDM=0.2110},{PSTOL=0.0010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
WMBerg
Description
LVH - Cross Roller Bearings Double V Rail Sets - Ultra Precision
Bill of material
LVH-11 (0_1)
PN
Product No.
LVH-11
LVH-11
DES
Description
Rail Sets
CN
Catalog Name
Master Inch/Metric Catalog
TR
Travel
11.00
11.00
Inch
T
Position
Inch
TC
Tap or Clearance Holes
Tapped Hole
Clearence Hole
Tapped Hole
Clearence Hole
LR
Load Rating
2160
2160
lbs
C
Length
11.811
11.811
Inch
A
Height
0.749
Inch
B
Width
2.991
Inch
D
Distance
0.984
Inch
E
Distance
1.968
Inch
F
Height
0.007
Inch
G
Distance
1.968
1.968
Inch
H
Distance
3.937
3.937
Inch
N
Side Rails
6
6
N1
Center Rails
3
3