目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
CRA1 109 040 300 F
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 8 helical
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita9eli/eli_q9_fori.prj},{NB=CRA1 109 040 300 F},{CODICE=109 040 300 F},{MAT=CRA1},{MODULO=4},{L=3000.00},{L1=14.2},{Z=225},{B=40},{H=40},{HO=36},{S=3},{A=62.5},{INF=125},{FC=26},{HF=12},{D2=10},{D3=15},{T=9},{A1=33.30},{IS=2933.40},{D1=7.7},{PE=0.185},{W=33.95},{TXT=35}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Zanatta Romeo Officine meccaniche
Description
109 F - Racks quality 9 helical toothing drilled
Bill of material
CRA1 109 040 300 F
CODICE
Code
109 040 300 F
109 040 300 F
MAT
Material
C45 Cold drawn
Stainless Steel AISI 304
C45 Cold drawn
Stainless Steel AISI 304
MODULO
Module
4
4
L
3000.00
3000.00
L1
14.2
14.2
Z
Number of teeth
225
225
B
40
40
H
40
40
HO
Ho
36
36
S
3
3
A
62.5
62.5
INF
If
125
125
FC
Total No. Of Holes (Pin pre Holes included)
26
26
HF
Hf
12
12
D2
10
10
D3
15
15
T
9
9
A1
33.30
33.30
IS
Is
2933.40
2933.40
D1
7.7
7.7
PE
Pe/1000mm
0.185
0.185
W
Weight
33.95
33.95