??
Catalog navigation
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
80/20
Description
14001, 14003, 14007_in - Adjustable Floor Bracket
Bill of material
14001
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Black Powder Coat
FB
Floor Bracket
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
G (Slot Tab)
Inch
H
0.394 Inch
W
Weight
lbs.
CC
Compatibility Code