??
Catalog navigation
Download CAD models
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
80/20
Description
14154, 14135 - 2 and 3 Way - Light Squared Corner Connector
Bill of material
14135
PN
SERIES
Series
10/25
MATERIAL
Material
Aluminum
FINISH
Finish
Lacquered
A
0.244 Inch
B
0.098 Inch
C
0.283 Inch
D
0.039 Inch
E
0.079 Inch
F
0.256 Inch
G
0.992 Inch
H
0.496 Inch
J
0.496 Inch
K
0.470 Inch
WEIGHT