??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
80/20
Description
2522, 2518, 2524, 2520 - Double Mesh Panel Retainers
Bill of material
2522
PN
Part No.
SERIES
Series
SIZE
Size Selection
Inch
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
DESC
Description
Double Mesh Retainer w/ Backing Plate
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
0.000 Inch
J
0.000 Inch
K
0.000 Inch
L
Inch
M
Inch
N
P
Inch
Q
Inch
R
Inch
S
Inch
T
Inch
W
Weight
lbs.