??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2020-S, 2020-S-Black-FB - 2020-S Profile
Bill of material
2020-S-145
PN
Part Number
2020-S-145
SERIES
Series
10
FINISH
Finish
LS
Length Selection
L
Length
Inch
MATERIAL
Material
Aluminum
GRADE
6105-T5
DROPLOCK
INERTIA
IX=0.557^4 - IX=0.0557^4
AREA
1.216 in.²
YIELD
35,000psi
ELASTICITY
10,200,000 lb/in.²
LENGTH
Length
145" , 242"
WEIGHT
0.1179 lb/in