??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
ABB Automation
Description
FSM4000-SE21F - Electromagnetic Flowmeter Sensor, stainless steel housing, flange type
Bill of material
SE21F.F.P20.H.F.3.A.S.A.A.2.1.G.x.1.000.000
BESTNR
Order Code
SE21F
DN
Meter Size
ZOLL
Meter Size
Inch
PC
Process Connection
LMAT
Liner Material / Meter Size
ELEK
Measuring Electrodes Material / Grounding Electrodes
PN
Pressure Rating
CMAT
Material of Process Connection
ACC
Accessories
TEMP
Temperature Range
CER
Certificates
CCER
Calibration Certifications
TOPCE
Type of Protection / Cable Entry
DES
Design
PL
Name Plate Language / Type
LEV
Design Level
EDES
Electrode Design
CBL
Signal Cable Length
EBL
Excitation Cable Length
CALT
Calibration
DOK
Documentation Language
PCER
Other Usage Certifications
L
mm
D
mm
B
mm
G
mm
F
mm