??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF1350 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SFL657033R7011 + AF1350-30-11 100-250V 50/60Hz / 100-250V DC Contactor
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF001393
Rated operation current Ie at AC-1, 400 V
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF011960
Rated operation power NEMA
kW
EF001126
Modular version
EF001376
Number of auxiliary contacts as normally open contact
EF001377
Number of auxiliary contacts as normally closed contact
EF006819
Type of electrical connection of main circuit
EF001375
Number of normally closed contacts as main contact
EF001374
Number of normally open contacts as main contact
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type