??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 60
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MS116 - Manual Motor Starters
Bill of material
ABB - 1SAM250000U1012 + MS116-12 Manual Motor Starter Trip class 10A, 8.0 ... 12A
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
MS116
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF002336
Overload release current setting
A
EF007131
Adjustment range undelayed short-circuit release
A
EF006233
With thermal protection
EF007400
Phase failure sensitive
EF007007
Switch off technique
EF001435
Rated operating voltage
V
EF001389
Rated permanent current Iu
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF006819
Type of electrical connection of main circuit
EF006976
Type of control element
EF008240
Device construction
EF001387
With integrated auxiliary switch
EF001390
With integrated under voltage release
EF001391
Number of poles
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
kA
EF005474
Degree of protection (IP)
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
CTN
Customs tariff number
85362010
WEBLINK
Deeplink product page