??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CE3K1-10R - Compact emergency stop - 30mm key release
Bill of material
ABB - 1SFA619502R1051 + CE3K1-10R-02 Emergency stop
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SN
S/N Code Number
DES
Description
Red Compact Emergency Stop
X
1 mm
DESCSHORT
Short Description
Red Compact Emergency Stop
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF001403
Unlocking method
Other
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
Other
EF000003
Mounting method
Surface mounting
EF003829
With lighting
false
EF000079
Hole diameter
22 mm
EF006820
Connection type auxiliary circuit
Screw connection
EF001423
Diameter cap
30 mm
CTN
Customs tariff number
8536500000
WEBLINK
Deeplink product page
Link to product detail page