??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion3-4-K1C-050-B - Light grid Active unit
Bill of material
ABB - 2TLA022306R0000 + Orion3-4-K1C-050-B - Active unit
PN
Product ID
2TLA022306R0000
EXTTYPE
Extended Product Type
Orion3-4-K1C-050-B
INVDES
Invoice Description
Orion3-4-K1C-050-B - Active unit
DES
Description
Active unit, 2 beams, Protected height=500mm, Range=0.5-8m, Type 4.
DESCLONG
Long Description
Orion3 Base Light Grids, Active unit, 2 beams, Protected height=500mm, Range=0.5-8m, Type 4. Orion3 Base is a light grid with a sturdy profile for access protection. Only one of the parts needs power supply, since both transmitter and receiver are in the same active part. The other part is passive with mirrors to reflect the beams. With 2-4 beams and an operating range of up to 8 m, it is intended for body detection.
INTNO
International product number
7350024481815
MANUID
Product number of the Manufacturer
2TLA022306R0000
EF003945
Number of semiconductor outputs with signalling function
0
EF003946
Number of contact energized outputs with signalling function
0
EF003951
Number of protected semiconductor outputs
2
EF003952
Number of protected contact energized outputs
0
EF003955
Fade-out possible
false
EF003956
Type of interface for safety communication
Other
EF003959
Type of switching output of the OSSD
PNP
EF003961
Type of electric connection
Connector M12
EF003982
Operation agent-safety class
Safety class 3
EF007094
Width sensor
52 mm
EF007283
Height of sensor
6.4 mm
EF007334
Length of sensor
56.9 mm
EFI03991
500
EF003991
Detection capability for test bodies
500 mm
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000507
Cascadable
false
EF004032
Scope of delivery of the one-way system
Transmitter
EF004035
Max. output current at protected output
500 mA
EFI02386
- - -
EF002386
Ambient temperature
0 - 55 °C
EF004057
With muting function
false
EF004061
Override possible
false
EF004094
Response time
11 ms
EF006784
Resolution of the light curtain
519.8 mm
EF004095
Reduced resolution
false
EF004098
Transmission range of the safety field
8 m
EF004102
Switching voltage of OSSD at state "high"
24 V
EF004103
Safety field height
500 mm
EF004105
Type of safety according to IEC 61496-1
4
EF003978
Rated control supply voltage Us at AC 50HZ
- - - V
EF003979
Rated control supply voltage Us at AC 60HZ
- - - V
EF003980
Rated control supply voltage Us at DC
0 - 24 V
EF000187
Voltage type
DC
EF004114
With beam coding
false
EF004119
Clock control possible
false
EF004052
With monitoring function downstream switching devices
true
EF004132
Wavelength of the sensor
950 nm
EF004054
With restart blockage
true
EF001597
Suitable for safety functions
true
EF005474
Degree of protection (IP)
IP65
CTN
Customs tariff number
9031499000
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Orion3-4-K1C-050-B