您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
16AX06228S
Access Casters
Albion
Casters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{access_caster/albion/casters/16_asmtab.prj},{NB=16AX06228S},{SER=16 Series},{MO=S},{SIZE=},{TT=AX},{D=6.00},{W=2.00000000},{HARD=},{WB=28},{BR=},{SLO=},{HO=},{HDIA=0.437500},{PPATH=16_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Access Casters
Description
16 Series - Medium/Heavy (to 1250 lb/ea)
Bill of material
16AX06228S
PN
Part Number
16AX06228S
MO
Fastening Type
Top Plate Swivel
Top Plate Rigid
Top Plate Swivel
Top Plate Rigid
SIZE
Fastening Size
4-1/2'' x 4''
5-1/2'' x 5'' (D Plate)
6-1/4'' x 4-1/2'' (K Plate)
4-1/2'' x 4''
5-1/2'' x 5'' (D Plate)
6-1/4'' x 4-1/2'' (K Plate)
TT
Wheel Type
AX - Round Polyurethane (Aluminum Core)
AN - Round Polyurethane (Aluminum Core)
NP - Neoprene Round (Aluminum Core)
MR - Moldon Rubber (Cast Iron Core)
SZ - Semi-Pneumatic Monoprene (Black)
SV - Semi-Pneumatic Monoprene (Gray)
EG - Eagle Polyurethane (Polypropylene Core)
XS - X-tra Soft Rubber (Flat)
XR - X-tra Soft Rubber (Round)
PB - Polypropylene (Black)
RW - Polypropylene (Retort)
PD - Polyurethane (Aluminum Core)
PM - Round Polyurethane (Aluminum Core)
XA - Polyurethane (Polypropylene Core)
XI - X-treme Solid Polyurethane
XP - X-treme Plus Solid Polyurethane
TM - Phenolic
NG - Maxim Nylon
RT - Glass-Filled Polypropylene
DT - Glass-Filled Nylon (Heavy Duty)
HT - Glass-Filled Nylon (High Heat)
NX - Trionix Polymer
SE - Solid Elastomer
NW - White Nylon
CA - Cast Iron
VG - Cast Iron V-Groove
PI - Polyurethane (Cast Iron Core)
AX - Round Polyurethane (Aluminum Core)
AN - Round Polyurethane (Aluminum Core)
NP - Neoprene Round (Aluminum Core)
MR - Moldon Rubber (Cast Iron Core)
SZ - Semi-Pneumatic Monoprene (Black)
SV - Semi-Pneumatic Monoprene (Gray)
EG - Eagle Polyurethane (Polypropylene Core)
XS - X-tra Soft Rubber (Flat)
XR - X-tra Soft Rubber (Round)
PB - Polypropylene (Black)
RW - Polypropylene (Retort)
PD - Polyurethane (Aluminum Core)
PM - Round Polyurethane (Aluminum Core)
XA - Polyurethane (Polypropylene Core)
XI - X-treme Solid Polyurethane
XP - X-treme Plus Solid Polyurethane
TM - Phenolic
NG - Maxim Nylon
RT - Glass-Filled Polypropylene
DT - Glass-Filled Nylon (Heavy Duty)
HT - Glass-Filled Nylon (High Heat)
NX - Trionix Polymer
SE - Solid Elastomer
NW - White Nylon
CA - Cast Iron
VG - Cast Iron V-Groove
PI - Polyurethane (Cast Iron Core)
D
Wheel Diameter
6.00
4.00
5.00
8.00
6.00
4.00
5.00
8.00
Inch
W
Tread Width
2
2
Inch
WFACE
Wheel Face
Radius Tread
HARD
Hardness
85 Shore A
85 Shore A
WFIN
Wheel Color
Maroon Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
WB
Bearing Type
Precision Ball
Precision Ball
BR
Brake Type
None
FBA Face Brake (FBA)
FBE Face Brake (FBE)
None
FBA Face Brake (FBA)
FBE Face Brake (FBE)
SLO
Swivel Lock
None
Swivel Lock (L)
None
Swivel Lock (L)
CAP
Capacity
1250
lbs
HO
Load Height Option
Standard
Optional (HS60)
Standard
Optional (HS60)
H
Mount Height
7 1/4
Inch
SL
Swivel Lead
1 3/4
Inch
R
Swivel Radius
4 3/4
Inch