??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
Agathon
Description
N6571/ISO9182-5-D/DIN9825-LA - Quick-change with flange
Bill of material
N6571/ISO9182/DIN9825 Schnellwechsel mit Bund 6571.032.180
IDNR
Art.-Nr.
D1
d1
mm
D2
d2
mm
D4
d4
mm
D5
d5
mm
D7
d7
M8x20 mm
L1
l1
mm
L2
l2
mm
L4
l4
mm
LX
lx
5 mm
ISO
ISO-Norm
DIN
DIN-Norm
LAGER
Preferred dimensions
GEWICHT
Weigth
kg
CTN
Zolltarifnummer
8466.9430
URSP
Ursprungsland
CH