??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
AGRO
Description
9806.120 - On-wall junction box IP 2x
Bill of material
9806.120
CNSORDERNO
Art. No.
9806.120
BZ
Designation
On-wall junction box IP 2x
LOD
Level of Details
L
Length
120 mm
B
Width
120 mm
H
Height
60 mm
F
Colour
RAL 9010
CNSMAT
Material
PC / ABS
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
150600038
CNSMASSEXACT
Weight
156.5 g
CNSVOLUMEEXACT
Volume
1.45 L
CNSEAN
EAN-Code
7611614282596
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 2x (NEW) For cable entries Length x Width x Height/Depth: 120 x 120 x 60 mm Made from PC /ABS, halogen-free, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9806.120 / E-No.: 150 600 038