您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9298-21.02
AGRO
Cavity wall installation, Sound insulation
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{agro_bim/hohlwand_schallschutz/9298_21_02.prj},{NB=9298-21.02(2)},{CNSORDERNO=9298-21.02},{BZ=Quickbox ECON® 2x1, luftdicht, für Hohlwände},{LOD=2},{L=145},{B=83},{T=65},{FR=83},{RF=6},{K=2x1 },{CNSMAT=ABS},{ES=Halogenfrei},{GP= 850°C nach EN 60695-2-11},{ENO=372631209 },{IP=-},{OP=10},{CNSMASSEXACT=73},{CNSVOLUMEEXACT=1.26},{CNSEAN=7611614244679},{INFOLINK=HTML (Online)},{INFOTEXT=Quickbox ECON 2x1 Luftdichte 2K-Hohlwanddose für Leicht- odre Hohlwandbauweise Länge x Breite x Tiefe: 145 x 83 x 65 mm Aus ABS, halogenfrei, GDP 850°C, SEV geprüft Fräsloch Ø: 83mm Anzahl Rohreinführungen M20: 6x Kombination: 2x1 Artikelnummer: 9298-21.02 / E-No.: 372 631 209},{HR=00202.00300.0100 },{PICTURESMALL=9298_21_02.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9298-21.02 - QUICKBOX ECONⓇ
Bill of material
9298-21.02
CNSORDERNO
Art. No.
9298-21.02
BZ
Designation
Quickbox ECON® 2x1, airtight, for hollow walls
LOD
Level of Details
300
200
300
200
L
Length
145
mm
B
Width
83
mm
T
Depth
65
mm
FR
Cut hole Ø
83
mm
RF
Conduit entries M20
6
mm
K
Combination
2x1
CNSMAT
Material
ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372631209
CNSMASSEXACT
Individual net weight
73
g
CNSVOLUMEEXACT
Single volume
1.26
l
CNSEAN
EAN-Code
7611614244679
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox ECON 2x1 Airtight 2K cavity wall box for drywall or cavity wall constructions Length x Width x Height/Depth: 145 x 83 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of M20 pipe entries: 6 Combination: 2x1 Article No.: 9298-21.02 / E-No.: 372 631 209