??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
agru
Description
348.8 - 348.8 - PPR grey Pipe Clip
Bill of material
AGRU_11348828000_Pipe Clip_2 halves / without screws_for restrained fitting_PPR grey_280x80
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
348.8
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
mm
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Pipe Clip
EXTBEZ2
Description 2
2 halves / without screws
EXTBEZ3
Description 3
for restrained fitting
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Installation Accessory
DA
Outside diameter (DAOD)
mm
L
mm
L1
mm
D1
mm
D2
mm
D4
40.000 mm
H
mm
H1
mm
H2
30.000 mm
B
80.000 mm