??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
agru
Description
197.1 - Poly-Flo Outer Wall Adaptor
Bill of material
AGRU_11197503371_Poly-Flo Outer Wall Adaptor_PPR grey_50/32 SDR17/11
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
197.1
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Poly-Flo Outer Wall Adaptor
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
simultaneous + cascade welding
S1
mm
S2
mm
L
Dimension L
mm
L1
10.000 mm
L2
30.000 mm
D1
mm
D2
mm