??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
agru
Description
22.086 - Transition Elbow 90°
Bill of material
AGRU_22086202007_Transition Elbow 90_with R metal male thread_PE 100 blue_20X1/2 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
22086202007
M
Article number
22086202007
BILDCODE
Image Code
22.086
WEIGHT
Weight
0.130 kg
DIMENSIONLANG
Dimension long
20X1/2" - MOP 16 bar
DURCHMESSER
Dimension short
20
EXT_BEZ_1
Description 1
Transition Elbow 90°
EXT_BEZ_2
Description 2
with R metal male thread
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
20.000 mm
IDA
0.500 Inch
D3
38.000 mm
DSP
30.000 mm
T
16.000 mm
T1
16.000 mm
T2
40.000 mm
K
18.630 mm
K1
67.000 mm
SW
32.000 mm
RIN
0.500 Inch
P
16.000 bar
KGEW
18.630 mm
E
Dimension E
20.960 mm