??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
agru
Description
220 - Sampling Tee
Bill of material
AGRU_72220321611_Sampling Tee_with PT-female thread_PP Pure grey_32X3/8 PT SDR11 ISO S-5
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
220
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Sampling Tee
EXT_BEZ_2
Description 2
with PT-female thread
MATERIAL
Material
PP Pure grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
mm
S
mm
L
Dimension L
mm
L3
mm
Z
mm
SW
55.000 mm
PT
0.375
KGEW
14.950 mm
E
Dimension E
16.660 mm