??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
agru
Description
024.5 - Union Type 24-A
Bill of material
AGRU_35024503221_Union Type 24-A_FPM-sealing with FDA Approval_PVDF UHP natural_32X2.4 SDR21 ISO S-10
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
024.5
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Union Type 24-A
EXT_BEZ_2
Description 2
FPM-sealing with FDA Approval
MATERIAL
Material
PVDF UHP natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR + HPF-welding
DA
Outside diameter (DAOD)
mm
S
mm
L
Dimension L
mm
L1
27.000 mm
L2
mm
D
mm
B
mm