您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
polski
português
svenska
Türkçe
中文
English (United States)
QA認證資訊
目錄: AHP Merkle
Created: 06.06.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, italian, french, finnish, danish, czech, swedish, polish, portuguese, spanish, russian, hungarian, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
Assistant / configurator for product selection included
Calculator included
AHP Merkle
BZ 250.50/32.31.201.025.N49.
AHP Merkle
Block Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ahp/blockzylinder/blockzylinder_systemanschluss.prj},{NB=BZ 250.50/32.31.201.025.N49 (DH=0bz250)},{D=50},{D1=32},{XHUB=75.000},{NH1=25.000},{NH2=50.000},{NH3=100.000},{A=100.000},{B=75.000},{D2K=17.500},{D2N=20.000},{D2T=30.000},{D11=13.000},{D22=76.000},{D33=45.000},{G=3.150},{GZ=0.450},{L1201=65.000},{L1204=119.000},{L1206=89.000},{L1208=95.000},{KEILSPANN=ohne},{BZFBZK=2},{BFTYP=1},{BF=31},{HUB=25},{HUBRED=0},{HUB2D=0},{DH=0.0},{FKT=201},{DA=1},{BF09=0},{SCHALTER=1},{STECKER=0.000},{SCHALTER2=0},{STECKER2=0},{NT=6},{H2=49.0},{ENTL=0},{ZUB=1},{KGTYP=0},{KGV=1},{L2V=10},{G2D2V=20},{G2D2VSTG=2.5},{G3L3V=30},{KGH=0},{L2H=0},{G2D2H=0},{G2D2HSTG=0},{G3L3H=0},{G4=0},{SPS=100},{SPK=100},{TG=0},{NT2=0},{BZL=0},{GG=0},{DA2=1},{VZX2=25.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
AHP Merkle
Description
BZ 250 - Block Cylinder with System Port
Bill of material
BZ 250.50/32.31.201.025.N49.
D
Piston diameter
50
50
mm
D1
Rod diameter
32
32
mm
BF
Model
Style 31 - side through holes - System Port ✔
Style 31 - side through holes - System Port
Style 31 - side through holes - System Port
Style 34 - attachment threads side - System Port
Style 34 - attachment threads side - System Port
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
HUBWAHL2
Quick delivery programme help
Selected stroke is special stroke, next possible standard stroke = 50
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
確定
FKT
Operation mode
Standard non cushioned (201) ✔
Standard non cushioned (201)
DA
Seal choice
Standard seal ✔
Standard seal
Standard seal
Viton ® (V)
Viton ® (V)
SCHALTER
switch
without switch ✔
without switch
STECKER
other switch options
- ✔
-
SCHALTER2
Switching options
- ✔
-
NT
Keyway / Centre band
including keyway ✔
including keyway
H2
Keyway distance
mm
Enter value for H2
Keyway distance
mm
cm
inch
ft
確定
ENTL
Vented
non vented ✔
non vented
non vented
including vent on position (E3)
including vent on position (E3)
with flush mount vent screw on position (E3NF)
with flush mount vent screw on position (E3NF)
ZUB
Accessories
without accessories ✔
without accessories
without accessories
with set screw
with set screw
with pressure pad B
with pressure pad B
with pressure pad K
with pressure pad K
including coupling
including coupling
With key
With key
With threaded pin and key
With threaded pin and key
With coupling and key
With coupling and key
With coupling and counterpart
With coupling and counterpart
With coupling, counterpart and key
With coupling, counterpart and key
G4
Locking thread
without locking thread ✔
without locking thread
without locking thread
with locking thread
with locking thread
SPS
Signal sensing at rod end
- ✔
-
mm
SPK
Signal sensing at piston end
- ✔
-
mm
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
49.06
cm³
VOLUMENR
oil volume retracted
28.97
cm³
MAXDRUCK
Maximum operating pressure
250
bar