??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 22
HELP_VARIABLE
Company
Air Logic
Description
Threaded Orifices
Bill of material
F3120121B80
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Threaded orifices integrate are one of Air Logic's best-selling product lines with a threaded fitting to reduce system complexity. They work on the principal of Flow Restriction with the orifice diameter being identified in the part number. In addition to orifice diameter, Air Logic controls many smaller factors that have an impact on the total restriction of the orifice. This is why Air Logic's orifices are trusted to provide accurate and reliable flow performance across a variety of different markets. All of the Air Logics products are precision molded, assembled and tested in America.
PART_NUMBER_DESCRIPTION
Part Number Description
COLOR
color
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
CONNECTION_TYPE
connection type
Barbed
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
MAXIMUM_PRESSURE_BAR
maximum pressure bar
8.6
MAXIMUM_PRESSURE_PSI
maximum pressure psi
125
NOMINAL_ORIFICE_SIZE_IN
nominal orifice size in
ORIFICE
orifice
REACH
reach
Yes
RECOMMENDED_SYSTEM_FILTRATION_UM
recommended system filtration um
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
Yes
NOMINAL_FLOW_COEFFICIENT_CV
nominal flow coefficient cv
INSTALLATION_METHOD
installation method
Push-In
WETTED_MATERIAL
wetted material
Polysulfone (PSU)
TYPE
type
Threaded
BARB
barb