??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Manifolds for base mounted valves size 10.5
Stückliste
E520-2102
IDNR
Ident number
MOD
Mod.
NR
N° positions
PA
Size
10.5
G1
G2
G1/8
G3
M5
G4
M5
A
16.7 mm
B
10.5 mm
C
18.80 mm
D
13.6 mm
E
6.1 mm
F
19.6 mm
G
29.5 mm
H
4.2 mm
I
18.3 mm
L
5 mm
M
- mm
M1
67.3 mm
M2
11.3 mm
N
18.3 mm
O
15.2 mm
P
30.7 mm
Q
29.5 mm
R
22.6 mm
R1
14.5 mm
S
11.0 mm
S1
27.0 mm
T
9 mm
T1
12.7 mm
U
25.5 mm
V
34.0 mm
W
7.5 mm
Z
34.5 mm
INFO
Infotext
Information
Infotext