??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 36
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Filter and coalescing filter Series N
Stückliste
N208-F14
IDNR
Ident number
MOD
Mod.
A
mm
B
mm
C
33 mm
E
14.5 mm
F
mm
G
10 mm
H
M5
M
45 mm
N
44.5 mm
O
G1/8
P
38 mm
Q
40 mm
T
22 mm
U
INFO
Infotext
Information
Infotext