您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
español
italiano
日本語
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
ACE32X5(0)+()
AirTAC
Pneumatic equipment
Cylinders
Compact Cylinder
ACE Series Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{airtac/pneumatic_equipment/cylinders/compact_cylinder/ace_series/ace_ase_ate_series.prj},{NB=ACE32X5(0)+()},{TYPE=ACE},{BORE=32},{STROKE=5},{MAGNET=},{RODTYPE=},{MOUNTINGTYPE=},{THREADTYPE=},{SPS=0},{SW=},{SWN=},{A=51.0},{AB=7},{AC=44.0},{AD=14.0},{B=49.5},{D=12},{E=8.5},{EA=3.3},{H=10},{J=9},{JA=4.8},{JB=32.5},{K=M6X1.0},{KA=28.3},{P=G1/8},{PA=7.6},{PB=3},{R=M8X1.25},{RA=16},{T=9},{TA=2.1},{G1=9.728},{HO=5.0},{J1=6},{O2=26},{QQ=8},{Q2=M10X1.25},{Q21=10},{W=17},{S=17},{TO=6},{CK=5.25},{PPATH=ace_assembly/ace_ase_ate.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
AirTAC
Description
ACE ASE ATE - Compact cylinder
Bill of material
ACE32X5(0)+()
MODEL
Ordering code
ACE32X5
ACE32X5
TYPE
ACE Type
ASE Type
ATE Type
ACE Type
ASE Type
ATE Type
BORE
Bore size
32
32
mm
STROKE
Standard stroke
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
55.000
60.000
70.000
75.000
80.000
90.000
100.000
110.000
120.000
125.000
150.000
160.000
175.000
200.000
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
55.000
60.000
70.000
75.000
80.000
90.000
100.000
110.000
120.000
125.000
150.000
160.000
175.000
200.000
MAGNET
magnet
Without magnet
With magnet
Without magnet
With magnet
RODTYPE
Rod type
Female thread
Male thread
No thread
Female thread
Male thread
No thread
mm
MOUNTINGTYPE
Mounting type
Standard type
FA Type
FB Type
LB Type
CA Type
CB Type
CR Type
FTC Type
Standard type
FA Type
FB Type
LB Type
CA Type
CB Type
CR Type
FTC Type
mm
THREADTYPE
Thread type
PT Thread
NPT Thread
G Thread
PT Thread
NPT Thread
G Thread
mm
SPS
Piston rod position
mm
Enter value for SPS
Piston rod position
mm
cm
inch
ft
確定
SW
sensor switch
N/A
N/A
SWN
sensor switch number
N/A
N/A
A
51.0
51.0
mm
AB
7
7
mm
AC
44.0
44.0
mm
AD
14.0
14.0
mm
B
49.5
49.5
mm
D
12
12
mm
E
8.5
8.5
mm
EA
3.3
3.3
mm
H
10
10
mm
J
9
9
mm
JA
4.8
4.8
mm
JB
32.5
32.5
mm
K
M6X1.0
M6X1.0
KA
28.3
28.3
mm
P
G1/8
G1/8
PA
7.6
7.6
mm
PB
3
3
mm
R
M8X1.25
M8X1.25
RA
16
16
mm
T
9
9
mm
TA
2.1
2.1
mm