您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
D401 10-1/4
AIRWORK
Fittings and Pipes
D400 - Compression Fittings
Powered by
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Previews
3D
2D
Wybór modelu CAD
{airwork/fittings_pipes/d400_brass_compression/d401.prj},{NB=D401 10-1/4},{NAME=D401 10-1/4},{DESCR=STRAIGHT MALE ADAPTOR TAPER, Ø10 MM, R1/4},{VAR_D=10},{A=R1/4},{B=11},{L=37,5},{SW1=19},{SW2=17},{PCS=10},{URL=https://www.airwork.it/wp-content/uploads/2020/11/D400_compression_fittings_2021.pdf},{NBCUSTOM=D401 10-1/4},{NNCUSTOM=D401},{NTCUSTOM=STRAIGHT MALE ADAPTOR TAPER},{LINACUSTOM=D401 10-1/4},{STEPFILE=D401_10-14.STP},{PNGFILE=d401.png},{DWGFILE=d401_drawing.png}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 15
HELP_VARIABLE
Company
AIRWORK
Description
D401 - Straight Male Adaptor, Taper
Bill of material
D401 10-1/4
CODE
Code
D401 10-1/4
D401 10-1/4
DESCR
Extended Description
Straight Male Adaptor, Taper, Ø10 mm, R1/4
Straight Male Adaptor, Taper, Ø10 mm, R1/4
VAR_D
ØD
10
10
mm
A
R1/4
R1/4
filetto
B
11
11
mm
L
37,5
37,5
mm
SW1
External Key
19
19
mm
SW2
Internal Hexagon
17
17
mm
PCS
Min. Quantity
10
pcs
URL
Manufacturer's Datasheet
PDF catalog