您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9634001235
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/installation_material/asme/asme_b7rwww.prj},{NB=9634001235},{IDNR=9634001235},{NAME=B7RWWW-2 X 1 1/2-316L-1},{DESC=WELD RED TEE, UNPOLISHED ID/OD},{SHAPE=Tee Reducing},{STANDARD=ASME},{MATERIAL=316L},{SURFACE=#1},{CERTIFICATE=3A},{A1=73.0},{A2=66.7},{ID1=47.50},{ID2=34.80},{OD1=50.8},{OD2=38.1},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH1=2},{INCH2=1 1/2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 67
HELP_VARIABLE
Company
Alfa Laval
Description
B7RWWW - Tee Reducing
Bill of material
9634001235
IDNR
Item number
9634001235
9634001235
NAME
Name
B7RWWW-2 X 1 1/2-316L-1
B7RWWW-2 X 1 1/2-316L-1
DESC
Description
WELD RED TEE, UNPOLISHED ID/OD
WELD RED TEE, UNPOLISHED ID/OD
SHAPE
Shape
Tee Reducing
STANDARD
Standard
ASME
MATERIAL
Material
316L
316L
SURFACE
Surface
#1
#1
CERTIFICATE
Certificate
3A
SIZEINCH
Size
2 X 1 1/2
2 X 1 1/2
Inch
SIZEMM
Size
50.8 X 38.1
50.8 X 38.1
mm
A1
Height
73.0
73.0
mm
A2
Height
66.7
66.7
mm
ID1
Diameter
47.50
47.50
mm
ID2
Diameter
34.80
34.80
mm
OD1
Diameter
50.8
50.8
mm
OD2
Diameter
38.1
38.1
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US