??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Liner Clamp
Bill of material
9611340186
IDNR
Item number
9611340186
NAME
Name
CLAMP LINER WELDING SHORT
DESC
Description
6 INCH
SHAPE
Shape
Liner Short Clamp
STANDARD
Standard
MATERIAL
Material
SURFACE
Surface
A1
Height
38 mm
OD1
Diameter
152.7 mm
ID1
Diameter
146.9 mm
F1
Height
166.7 mm
FH1
Height
6 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US