??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
選択可能な製品数: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6318 - Step blocks
Bill of material
71381
BESTNR
Order No.
GR
Size
HMIN
Support height
mm
HMAX
Support height
mm
A
mm
B
mm
B2
50 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes